Choose an industry to see the belonging applications See all Automotive industry (3) Biofuel industry (3) Commercial Buildings (5) Developing world water solutions (3) District Energy (2) Drinking water treatment (7) Family Homes (5) Food and beverage industry (4) HVAC OEM (0) Industrial boilers (3) Industrial utilities (9) Irrigation and agriculture (7) Machining (2) Marine (1) Metal and equipment manufacturers (3) Mining industry (5) Pharmaceutical industry (1) Raw water intake (4) Temperature control (3) Washing and cleaning (3) Wastewater transport and flood control (5) Wastewater treatment (5) Water distribution (4) Water treatment solutions (5) Filter results by industries All Automotive industry (3) Biofuel industry (3) Commercial Buildings (5) Developing world water solutions (3) District Energy (2) Drinking water treatment (7) Family Homes (5) Food and beverage industry (4) HVAC OEM (0) Industrial boilers (3) Industrial utilities (9) Irrigation and agriculture (7) Machining (2) Marine (1) Metal and equipment manufacturers (3) Mining industry (5) Pharmaceutical industry (1) Raw water intake (4) Temperature control (3) Washing and cleaning (3) Wastewater transport and flood control (5) Wastewater treatment (5) Water distribution (4) Water treatment solutions (5) CLEAR All Agricultural irrigation For the modern farmer, Grundfos can supply pumps that meet the low pressure and even flow requirements for uniform and ... Air-conditioning, Cooling Pumps are the heart of any circulation system and accurately controlled circulation is the key to the users’ comfort ... Biological treatment Optimised flow and load, dosing and aeration for biological precesses Boilers and systems Grundfos' robust feeding pumps for steam boilers, hot water boilers and thermal oil boilers have been specially ... Pressure boosting Bottle washing Designed to endure high pressure, high temperatures and aggressive chemicals, Grundfos multistage end-suction pumps ... Brewing process The Grundfos range of specialised pumps for brewery applications offers highly reliable operation throughout the ... Chemical treatment Fully-automated disinfection systems and complete dosing solutions CIP/SIP CIPand SIP systems are ideal in industries where hygiene is of the utmost importance and contamination must be avoided ... Cooling Capable of handling temperatures down to -40°C, Grundfos centrifugal pumps are suitable for virtually all applications ... Cooling and refrigeration Cooling is the very nerve centre of many industrial applications – from sanitary process lines across cooling towers to ... Desalination Corrosion-resistant pumps for reverse osmosis systems Disinfection Pumping solutions for disinfection that meet the requirements for purifying drinking water Distillation Grundfos ensures continuous flow by offering stainless steel variants that can cope with the varying liquid composition ... Distribution Pumps ensuring the right balance between self-contained systems and pressure zones in the water distribution system District cooling With the large amounts of water being circulated in the district cooling systems around the world, efficient pumps can ... District heating No matter the district heating application, Grundfos has a pump to match your need – and ensure an optimized system end ... Engine room Grundfos has a long history of supplying service-friendly and highly efficient pumps for the shipping industry. Esterification Grundfos supplies ATEX-approved pumps for the core transesterification processes in biodiesel production. Fermentation Grundfos supplies pumps for hygienic applications with the required high levels of reliability for the core ... Fertigation and chemigation Grundfos supplies dosing pumps and solutions that match irrigation systems and components, ensuring an increase in the ... Filling The need for highly hygienic handling continues once the product leaves the tank. Grundfos sanitary centrifugal pumps ... Filtration With Grundfos pumps as part of your filtration solution you are in safe hands. Filtration and backwash Feed filtration processes and deliver effective periodic backwashing Fire protection Reliability is what durable firefighting pumps from Grundfos offer – on mainland as well as offshore. Flocculation and aeration Systems based on reliable efficient and intelligent technologies Flood control Flood control pumps engineered to meet specific requirements. Groundwater Grundfos makes sure that groundwater abstraction happens with the highest levels of energy optimisation and resource ... Groundwater and rainwater At Grundfos, you will find a wide range of highly dependable and efficient groundwater supply and rainwater harvesting ... Heating Capable of handling temperatures up to 240°C, centrifugal pumps from Grundfos are suitable for virtually all ... Heating Capable of handling temperatures up to 240°C, centrifugal pumps from Grundfos are suitable for virtually all ... Hot water boilers Grundfos single-stage and multistage pumps for hot water boilers are available for temperatures up to 140°C. Hot water recirculation With a hot water recirculation system you can guarantee your customers the luxury of hot water in an instant. In situ leaching Grundfos can supply submersible and end-suction pumps that ensure the effective pumping of barren or pregnant solutions ... Industrial wastewater Whether you are looking for efficient treatment of organic or chemical wastewater – or a mixture of both – you can rely ... Inlet pumping stations A wide range of products and solutions for the inlet pumping station, keeping lifecycle costs low and reliability high Intake and distribution Grundfos offers cost effective, reliable and energy optimised solutions for both raw water pumping and water ... Livestock handling Manure is an excellent fertiliser from livestock, which needs to be stored prior to spreading on fields. Local stations Complete system designed for flow and pressure management for this stage of the water distribution system Machine tool The Grundfos range of high-efficiency pumps offer unsurpassed accuracy and stability in a variety of machine tool ... Main pumping station Complete pumping solutions for refurbishment or all-new projects Mini-grid of water kiosks Monitoring and control Grundfos offers a wide range of products for all areas of water quality control. Our pumps, controllers and intelligent ... Network pumping stations Customised solutions delivered with all equipment and service facilities Open pit drainage Grundfos dewatering pumps are designed to work in the toughest environments and can be found in mining applications and ... Painting systems All Grundfos pumps for painting applications are developed with careful attention to efficiency and accuracy. Part washers Grundfos pumps are highly suitable for part washer applications in the industry, allowing the pumps to be customised in ... Peripheral dewatering Grundfos can offer a flexible and effective solution for removing clean or dirty water with particles and adjusting ... Pharmaceutical service systems Grundfos supplies the precision treatment and sterile pump solutions required to maintain the critical pharmaceutical ... Pressure boosting Pressurised pumping stations Complete solutions for collecting wastewater from single households Processing/heap leaching Grundfos offers transfer pumps, dosing and chemical dosing pumps, and heap leaching, submersible and end-suction pumps ... Refrigeration Grundfos cooling pumps are ideal for circulating refrigerants in applications with temperatures below 0°C. Renewables Grundfos has many years’ experience with clean energy pumping systems for irrigation and agriculture. Renewables in water intake Cost effective and secure water supply solutions for agriculture Rivers and lakes Pumping solutions tailored for the varying demands of surface water intake. Seawater Offshore and onshore intake that can withstand corrosion Sedimentation Pumping solution for maintaining gentle and controlled flows in sedimentation tanks Sludge treatment Dry or submersible centrifugal wastewater pumps designed for pumping liquids with high sludge content. Stabilisation Stabilisation is the process of pH control and balancing the water chemistry in treated water. Grundfos supplies the ... Steam boilers Grundfos supplies unique feeding pumps for steam boilers that offer unsurpassed efficiency in a variety of industrial ... Stormwater retention tanks Pump and control solutions to ensure reliable and automatic operation and cleaning of stormwater tanks Substance removal Substance removal in water treatment consists of coagulation and flocculation and a removal step which is mainly ... Surface cleaning Offering a wide temperature range Grundfos pumps are ideal for the removal of virtually all substances in surface ... Tertiary treatment Pumps for filtering and disinfection solutions that ensure the treated wastewater is safe for discharge. Thermal oil Thermal oil is a highly suitable – and safe – alternative to steam in many processes, particularly where the dangers of ... Turf irrigation Grundfos supplies pumps that include variable speed control and easily integrated controllers for sprinkler systems ... Underground dewatering Dewatering from rock faces in mine shafts, quarries, or gravel pits often contains abrasives such as sand, clay ... Vehicle washing Cars, trucks and trains are in safe and reliable hands when Grundfos pumps are part of the washing process. Washing and cleaning Washing and cleaning are essential in all industries – either as an integrated part of a process line or as a separate ... Wastewater Our drainage pumps ensure safe and efficient removal of wastewater from the property. Water Disinfection We offer disinfection and dosing solutions for all commercial building applications. We are experts in water ... Water kiosk Water kiosk with water supply Water pressure boosting Our pressure boosters are designed to compensate for any loss of pressure. Water reservoirs All components for managing a water reservoir, keeping the water moving and oxygenated Water supply Grundfos supplies pumps for all potential sources of irrigation water, whether groundwater extracted from springs or by ... Water treatment Each water treatment system from Grundfos is specific to the needs of a field and/or the crop requirements.