ALPHA1 circulator pump - heating, cooling, hot water
The Grundfos ALPHA1 is our cost-efficient yet high-performing circulator, offering energy efficiency at an affordable price.
ALPHA1 L circulator pump - heating
The ALPHA1 is the only upgrade and replacement pump that fits 95 % of boilers equipped with Grundfos pumps.
ALPHA2 circulator pump - heating, cooling, hot water
The Grundfos ALPHA2 domestic circulator offers the best energy efficiency in the market with its range of control modes and simple hydronic balancing.
ALPHA2 circulator pump - heating, cooling, hot water
The Grundfos ALPHA2 domestic circulator offers the best energy efficiency in the market with its range of control modes and simple hydronic balancing.
ALPHA2 L OEM circulator pump - heating, hot water
The ALPHA2 L variant features integrated differential-pressure control, enabling adjustment of pump performance to the actual system requirements. The installation of a GRUNDFOS ALPHA2 L pump will reduce the power consumption considerably, reduce noise from thermostatic valves and similar fittings, and improve the control of the system.
ALPHA3 circulator pump - heating, cooling
The Grundfos ALPHA3 marks the start of a new era in domestic circulators for installers.
AMD-AMG-AFG mixers and flowmakers - submersible agitators
Mixers and flowmakers
APG submersible pump - pumping of sewage and wastewater
For the pumping of sewage and wastewater containing destructible solids.
AQpure water treatment system producing drinking water
Grundfos AQpure is an ultrafiltration-based water treatment system optimised for producing drinking water in local communities, also in remote area where establishing a stable, reliable and affordable production of drinking water from lakes and rivers can be extremely challenging
AQtap water dispenser for water kiosks
Grundfos AQtap is an intelligent water dispenser that addresses some of the main challenges of providing reliable and sustainable water supply in the developing world.